IESNA:LM-63-2002
[TEST]P1199505
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-927-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5440
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
748 804.5 865 925.9 972.5 1001.1 1018.4 1028.2 1039 1051.5
1067.5 1089.3 1118.8 1153.5 1195.7 1266.7 1374.1 1516.5 1692.3 1912.2
2200.4 2531.2 2883.4 3203.7 3397.4 3299 3102.3 2838.6 2521.9 2144.4
1666.9 1191 779.5 453.1 199.4 61.7 0
748 798.3 851.4 903.4 944.1 969.8 985.9 995.2 1004.6 1016.4
1033.1 1056.6 1087.1 1122.1 1165.7 1228.5 1318.3 1435.9 1583.6 1759.3
1969.8 2191 2387.1 2526.1 2560.9 2414.6 2207.7 1961.4 1692.7 1401.4
1067.5 747.2 481.4 278.6 125.3 41 0
748 792.1 837.7 880.9 915.6 938.6 953.3 962.1 970.3 981.3
998.8 1023.8 1055.4 1090.8 1135.6 1190.2 1262.5 1355.4 1475 1606.3
1739.3 1850.9 1890.9 1848.5 1724.4 1530.2 1313.1 1084.2 863.6 658.5
468.1 303.4 183.3 104.1 51.3 20.4 0
748 785.5 824.1 860.1 888.2 907.5 919.5 925.3 929.8 935.9
946.9 964.1 986.4 1009.7 1036.2 1066 1103.7 1153 1217.9 1287.1
1351.3 1393 1383.8 1319.2 1198.9 1036.2 870.2 707.6 557.2 426
309.2 209.5 135 83 44.4 18.4 0
748 779 810.6 839.3 860.7 876.4 885.8 888.5 889.3 890.5
895 904.5 917.5 928.7 936.9 941.7 944.8 950.6 960.9 967.9
963.3 935.1 876.6 789.8 673.4 542.2 427.4 331 250.7 193.4
150.2 115.6 86.7 61.9 37.5 16.4 0
748 772.4 796.9 819.1 836.1 847.4 852.4 849.7 842.4 833.4
824.5 818.5 815.7 812.3 805.8 794.7 779.4 763.6 748.9 736.8
723.6 701.3 664.3 612.2 544.5 463.5 390.6 320.6 253.7 202.4
158.3 121.2 89 62.3 37.3 16.2 0
748 765.8 783.2 798.9 811.5 818.4 819 811 795.4 776.2
753.9 732.5 713.9 695.9 674.8 647.6 614 576.6 537 505.7
483.9 467.6 452 434.6 415.7 384.9 353.9 310.2 256.7 211.4
166.5 126.7 91.3 62.8 37 16 0
748 759.5 770.4 781 790.5 794.5 791.4 777.8 754.2 726.7
695.9 667.7 644.2 623.9 603.9 580.4 552.4 521.5 488.7 462.7
445.4 434.1 425.8 416.1 401.1 375.2 349.4 312.7 268.5 228.2
185.3 145 106.7 74.2 45.4 19.4 0
748 753.2 757.7 763.2 769.3 770.7 763.8 744.5 713.1 677.1
637.8 602.9 574.4 551.8 533 513.2 490.9 466.4 440.3 419.7
407 400.6 399.6 397.6 386.6 365.6 344.8 315.2 280.3 244.9
204 163.2 122.1 85.5 53.7 22.8 0
748 747 745.6 746.8 749.1 749.3 740.2 716.8 680.7 640.3
600.1 568.5 545.5 528.6 513.7 496.3 475.5 452.2 426 401.1
382.6 372.6 373.6 374.6 371.4 363.7 345 314.6 280.3 247.7
217 184.6 147.7 107.4 69.9 29.6 0
748 740.2 733.7 731.3 732.5 733.9 727.8 709.2 678.7 644.2
610.7 581.4 555.7 533.1 511.8 489.5 465 439 413.2 390.2
369.9 354.7 346.7 341.9 337.3 332.1 320.9 301.1 275.9 247.8
215.9 184 147.6 108.6 71.5 31.6 0
748 734.7 723.3 717.5 717.9 722 722.1 711.2 688.5 658.6
627.3 597.5 568.4 540.7 513.9 487.2 459.8 432.2 406.5 384.5
364.9 349.8 338.9 330.5 322.6 313.6 301.3 284.8 264.3 239.8
209.8 179.1 143.5 106.6 69.3 30.7 0
748 729.2 712.9 703.7 703.3 710.1 716.4 713.3 698.2 673.1
644 613.6 581.2 548.2 516 484.9 454.6 425.3 399.8 378.9
359.9 344.9 331.1 319.1 307.9 295.2 281.7 268.4 252.7 231.9
203.7 174.2 139.4 104.5 67.2 29.9 0
748 724.3 704.2 692.2 691.8 702.5 717.4 725.8 720 697.9
666.3 631.9 596.4 560.3 525.2 491.5 459.4 429.2 403.1 382
364.7 352.2 341.4 330.2 317.6 301.4 284.1 267.7 250.1 228.1
200 170.5 136.3 102.4 64.7 29.4 0
748 719.3 695.5 680.7 680.4 694.9 718.5 738.3 741.7 722.7
688.6 650.2 611.6 572.5 534.5 498.2 464.2 433.1 406.4 385.1
369.6 359.4 351.7 341.3 327.3 307.6 286.5 267 247.5 224.3
196.4 166.8 133.2 100.2 62.3 28.9 0
748 715 687.8 671.1 669.9 686.7 716.4 745 755.7 740.8
706.5 664.5 623.5 583.9 545.7 509.4 475.1 443.4 416.2 394.6
378.6 367.7 360.6 351.7 339.3 321.6 301.5 280.8 259.7 233.9
203.5 172.6 138 99.8 60.2 28.8 0
748 710.7 680.1 661.4 659.5 678.5 714.2 751.6 769.6 759
724.3 678.8 635.4 595.3 557 520.6 485.9 453.7 425.9 404.2
387.6 375.9 369.5 362.2 351.3 335.6 316.5 294.7 271.8 243.5
210.6 178.4 142.8 99.4 58.1 28.8 0
748 706.3 673.1 652.8 649.9 668.6 705.6 744.7 766.4 760.9
730.9 686.2 641.4 602 565.1 530.6 497.3 466 438.7 416.8
398.9 386.4 378.7 371.3 360.6 345.5 325.9 303.6 279.6 250.5
217 183.9 147.4 97.8 53.7 25.4 0
748 702 666.1 644.3 640.3 658.6 697 737.7 763.1 762.8
737.6 693.7 647.4 608.7 573.1 540.5 508.8 478.4 451.5 429.4
410.2 397 387.9 380.5 369.9 355.4 335.4 312.6 287.3 257.5
223.3 189.3 152 96.2 49.2 22 0
748 698.6 660.7 637.9 632.6 648.9 683.1 719.3 742.1 742.7
721.1 681.9 638.5 600.5 567.2 537.8 509.5 481.7 456.3 434.9
417.2 405.3 396.7 389.4 378.8 363.5 342.6 318.8 292.9 263
228.3 194.6 156 104.7 57.2 25.3 0
748 695.2 655.3 631.5 625 639.1 669.2 700.9 721.1 722.6
704.6 670.2 629.6 592.2 561.4 535.1 510.1 485 461 440.3
424.2 413.6 405.5 398.2 387.7 371.7 349.8 325 298.5 268.4
233.3 199.8 159.9 113.2 65.2 28.6 0
748 692.5 651.6 627 620 632.7 659.3 686.4 703.3 704.4
688.4 657.6 620.5 585 554.7 529 504.9 480.6 457 437.6
424 415.1 407.6 400.3 390 373.9 352 327.2 300.7 271
236 202.3 163.2 118.7 72 31.4 0
748 689.8 647.8 622.5 614.9 626.2 649.5 672 685.6 686.1
672.2 645 611.5 577.8 548.1 522.9 499.7 476.2 453.1 434.8
423.9 416.6 409.7 402.4 392.3 376.1 354.3 329.4 302.8 273.5
238.6 204.7 166.5 124.3 78.9 34.2 0
748 687.7 645.1 619.5 612 623 645 665.3 677.1 677.1
664.4 639.8 608.8 576.1 545.4 518 492.6 467.5 443.1 425.9
416.8 410.8 404.6 397.3 387.3 371.6 349.9 325.4 299.5 270.8
237.3 202.9 165.7 123.9 78.4 33.5 0
748 685.5 642.5 616.4 609.1 619.7 640.5 658.6 668.5 668.1
656.6 634.5 606.1 574.3 542.8 513.2 485.6 458.7 433.1 417
409.7 405 399.6 392.2 382.3 367.1 345.6 321.4 296.3 268.1
236 201 164.9 123.6 77.8 32.8 0
748 683.6 640.4 614.6 607.6 618.4 638.8 656.4 665.8 665.1
653.8 633.2 606.1 574.6 542.2 510.6 480.9 451.8 425 409.5
402.7 398.7 394.1 386.8 376.7 361.2 339.9 316.2 291.2 263.3
231.9 196.9 159.4 119 74.2 30.9 0
748 681.6 638.4 612.8 606 617.1 637.1 654.2 663.1 662.1
651 631.9 606.1 574.8 541.7 508.1 476.2 444.9 416.9 402
395.8 392.5 388.7 381.3 371.2 355.4 334.3 310.9 286.2 258.5
227.9 192.8 153.9 114.3 70.6 29 0
748 679.2 636.4 611.4 605.4 616.9 637 653.9 662.2 660.8
649.3 631.5 606.5 575.2 541.4 506.6 473.3 440.3 411.6 397
391 388.1 384.6 377.2 366.8 350.2 329.8 306.9 281.6 254
223.6 189.5 147.5 110.2 66.9 27.3 0
748 681.6 638.4 612.8 606 617.1 637.1 654.2 663.1 662.1
651 631.9 606.1 574.8 541.7 508.1 476.2 444.9 416.9 402
395.8 392.5 388.7 381.3 371.2 355.4 334.3 310.9 286.2 258.5
227.9 192.8 153.9 114.3 70.6 29 0
748 683.6 640.4 614.6 607.6 618.4 638.8 656.4 665.8 665.1
653.8 633.2 606.1 574.6 542.2 510.6 480.9 451.8 425 409.5
402.7 398.7 394.1 386.8 376.7 361.2 339.9 316.2 291.2 263.3
231.9 196.9 159.4 119 74.2 30.9 0
748 685.5 642.5 616.4 609.1 619.7 640.5 658.6 668.5 668.1
656.6 634.5 606.1 574.3 542.8 513.2 485.6 458.7 433.1 417
409.7 405 399.6 392.2 382.3 367.1 345.6 321.4 296.3 268.1
236 201 164.9 123.6 77.8 32.8 0
748 687.7 645.1 619.5 612 623 645 665.3 677.1 677.1
664.4 639.8 608.8 576.1 545.4 518 492.6 467.5 443.1 425.9
416.8 410.8 404.6 397.3 387.3 371.6 349.9 325.4 299.5 270.8
237.3 202.9 165.7 123.9 78.4 33.5 0
748 689.8 647.8 622.5 614.9 626.2 649.5 672 685.6 686.1
672.2 645 611.5 577.8 548.1 522.9 499.7 476.2 453.1 434.8
423.9 416.6 409.7 402.4 392.3 376.1 354.3 329.4 302.8 273.5
238.6 204.7 166.5 124.3 78.9 34.2 0
748 692.5 651.6 627 620 632.7 659.3 686.4 703.3 704.4
688.4 657.6 620.5 585 554.7 529 504.9 480.6 457 437.6
424 415.1 407.6 400.3 390 373.9 352 327.2 300.7 271
236 202.3 163.2 118.7 72 31.4 0
748 695.2 655.3 631.5 625 639.1 669.2 700.9 721.1 722.6
704.6 670.2 629.6 592.2 561.4 535.1 510.1 485 461 440.3
424.2 413.6 405.5 398.2 387.7 371.7 349.8 325 298.5 268.4
233.3 199.8 159.9 113.2 65.2 28.6 0
748 698.6 660.7 637.9 632.6 648.9 683.1 719.3 742.1 742.7
721.1 681.9 638.5 600.5 567.2 537.8 509.5 481.7 456.3 434.9
417.2 405.3 396.7 389.4 378.8 363.5 342.6 318.8 292.9 263
228.3 194.6 156 104.7 57.2 25.3 0
748 702 666.1 644.3 640.3 658.6 697 737.7 763.1 762.8
737.6 693.7 647.4 608.7 573.1 540.5 508.8 478.4 451.5 429.4
410.2 397 387.9 380.5 369.9 355.4 335.4 312.6 287.3 257.5
223.3 189.3 152 96.2 49.2 22 0
748 706.3 673.1 652.8 649.9 668.6 705.6 744.7 766.4 760.9
730.9 686.2 641.4 602 565.1 530.6 497.3 466 438.7 416.8
398.9 386.4 378.7 371.3 360.6 345.5 325.9 303.6 279.6 250.5
217 183.9 147.4 97.8 53.7 25.4 0
748 710.7 680.1 661.4 659.5 678.5 714.2 751.6 769.6 759
724.3 678.8 635.4 595.3 557 520.6 485.9 453.7 425.9 404.2
387.6 375.9 369.5 362.2 351.3 335.6 316.5 294.7 271.8 243.5
210.6 178.4 142.8 99.4 58.1 28.8 0
748 715 687.8 671.1 669.9 686.7 716.4 745 755.7 740.8
706.5 664.5 623.5 583.9 545.7 509.4 475.1 443.4 416.2 394.6
378.6 367.7 360.6 351.7 339.3 321.6 301.5 280.8 259.7 233.9
203.5 172.6 138 99.8 60.2 28.8 0
748 719.3 695.5 680.7 680.4 694.9 718.5 738.3 741.7 722.7
688.6 650.2 611.6 572.5 534.5 498.2 464.2 433.1 406.4 385.1
369.6 359.4 351.7 341.3 327.3 307.6 286.5 267 247.5 224.3
196.4 166.8 133.2 100.2 62.3 28.9 0
748 724.3 704.2 692.2 691.8 702.5 717.4 725.8 720 697.9
666.3 631.9 596.4 560.3 525.2 491.5 459.4 429.2 403.1 382
364.7 352.2 341.4 330.2 317.6 301.4 284.1 267.7 250.1 228.1
200 170.5 136.3 102.4 64.7 29.4 0
748 729.2 712.9 703.7 703.3 710.1 716.4 713.3 698.2 673.1
644 613.6 581.2 548.2 516 484.9 454.6 425.3 399.8 378.9
359.9 344.9 331.1 319.1 307.9 295.2 281.7 268.4 252.7 231.9
203.7 174.2 139.4 104.5 67.2 29.9 0
748 734.7 723.3 717.5 717.9 722 722.1 711.2 688.5 658.6
627.3 597.5 568.4 540.7 513.9 487.2 459.8 432.2 406.5 384.5
364.9 349.8 338.9 330.5 322.6 313.6 301.3 284.8 264.3 239.8
209.8 179.1 143.5 106.6 69.3 30.7 0
748 740.2 733.7 731.3 732.5 733.9 727.8 709.2 678.7 644.2
610.7 581.4 555.7 533.1 511.8 489.5 465 439 413.2 390.2
369.9 354.7 346.7 341.9 337.3 332.1 320.9 301.1 275.9 247.8
215.9 184 147.6 108.6 71.5 31.6 0
748 747 745.6 746.8 749.1 749.3 740.2 716.8 680.7 640.3
600.1 568.5 545.5 528.6 513.7 496.3 475.5 452.2 426 401.1
382.6 372.6 373.6 374.6 371.4 363.7 345 314.6 280.3 247.7
217 184.6 147.7 107.4 69.9 29.6 0
748 753.2 757.7 763.2 769.3 770.7 763.8 744.5 713.1 677.1
637.8 602.9 574.4 551.8 533 513.2 490.9 466.4 440.3 419.7
407 400.6 399.6 397.6 386.6 365.6 344.8 315.2 280.3 244.9
204 163.2 122.1 85.5 53.7 22.8 0
748 759.5 770.4 781 790.5 794.5 791.4 777.8 754.2 726.7
695.9 667.7 644.2 623.9 603.9 580.4 552.4 521.5 488.7 462.7
445.4 434.1 425.8 416.1 401.1 375.2 349.4 312.7 268.5 228.2
185.3 145 106.7 74.2 45.4 19.4 0
748 765.8 783.2 798.9 811.5 818.4 819 811 795.4 776.2
753.9 732.5 713.9 695.9 674.8 647.6 614 576.6 537 505.7
483.9 467.6 452 434.6 415.7 384.9 353.9 310.2 256.7 211.4
166.5 126.7 91.3 62.8 37 16 0
748 772.4 796.9 819.1 836.1 847.4 852.4 849.7 842.4 833.4
824.5 818.5 815.7 812.3 805.8 794.7 779.4 763.6 748.9 736.8
723.6 701.3 664.3 612.2 544.5 463.5 390.6 320.6 253.7 202.4
158.3 121.2 89 62.3 37.3 16.2 0
748 779 810.6 839.3 860.7 876.4 885.8 888.5 889.3 890.5
895 904.5 917.5 928.7 936.9 941.7 944.8 950.6 960.9 967.9
963.3 935.1 876.6 789.8 673.4 542.2 427.4 331 250.7 193.4
150.2 115.6 86.7 61.9 37.5 16.4 0
748 785.5 824.1 860.1 888.2 907.5 919.5 925.3 929.8 935.9
946.9 964.1 986.4 1009.7 1036.2 1066 1103.7 1153 1217.9 1287.1
1351.3 1393 1383.8 1319.2 1198.9 1036.2 870.2 707.6 557.2 426
309.2 209.5 135 83 44.4 18.4 0
748 792.1 837.7 880.9 915.6 938.6 953.3 962.1 970.3 981.3
998.8 1023.8 1055.4 1090.8 1135.6 1190.2 1262.5 1355.4 1475 1606.3
1739.3 1850.9 1890.9 1848.5 1724.4 1530.2 1313.1 1084.2 863.6 658.5
468.1 303.4 183.3 104.1 51.3 20.4 0
748 798.3 851.4 903.4 944.1 969.8 985.9 995.2 1004.6 1016.4
1033.1 1056.6 1087.1 1122.1 1165.7 1228.5 1318.3 1435.9 1583.6 1759.3
1969.8 2191 2387.1 2526.1 2560.9 2414.6 2207.7 1961.4 1692.7 1401.4
1067.5 747.2 481.4 278.6 125.3 41 0
748 804.5 865 925.9 972.5 1001.1 1018.4 1028.2 1039 1051.5
1067.5 1089.3 1118.8 1153.5 1195.7 1266.7 1374.1 1516.5 1692.3 1912.2
2200.4 2531.2 2883.4 3203.7 3397.4 3299 3102.3 2838.6 2521.9 2144.4
1666.9 1191 779.5 453.1 199.4 61.7 0
748 807.5 875.7 943.2 993 1023.3 1037.6 1041.2 1043.5 1045.5
1048.9 1056 1069 1085.4 1112.3 1168.7 1267.5 1410.7 1597.2 1819.7
2086.1 2392.9 2746.8 3129.3 3512.9 3614.8 3398.6 3120.5 2828.5 2496.2
2031 1530.9 1065.5 648.6 303.1 96.6 0
748 810.6 886.3 960.5 1013.5 1045.5 1056.8 1054.1 1048 1039.6
1030.2 1022.6 1019.3 1017.3 1029 1070.6 1160.8 1304.9 1502.2 1727.2
1972 2254.6 2610.1 3054.9 3628.5 3930.6 3695 3402.4 3135.1 2848.1
2395.2 1870.8 1351.4 844.2 406.9 131.5 0
748 814.9 896.9 976.1 1031.8 1062 1067.1 1054.3 1034.4 1011.4
987.3 965.8 949.4 938.2 946.6 995.7 1105.1 1272.8 1488 1724.4
1972.4 2240.6 2555.6 2945.6 3492.7 3915.3 3753.7 3429.9 3147.4 2856.9
2427.9 1917.6 1409.6 909.1 462.1 162.3 0
748 819.2 907.5 991.7 1050.1 1078.5 1077.5 1054.5 1020.7 983.1
944.4 909 879.5 859.1 864.2 920.8 1049.4 1240.7 1473.8 1721.5
1972.9 2226.6 2501.1 2836.3 3357 3900 3812.3 3457.3 3159.7 2865.7
2460.6 1964.4 1467.7 974.1 517.4 193.1 0
748 821.8 913.2 1001.1 1061.2 1086.5 1077.8 1042.8 995.1 945.4
898.6 858.2 826.5 809.3 829.6 918.6 1088.7 1326.4 1611.3 1919.7
2228.4 2531.8 2840.7 3179.2 3681.5 4197.3 4190.1 3851 3511.7 3141.2
2674.9 2127.3 1590.8 1058.8 587 227.9 0
748 824.4 919 1010.5 1072.2 1094.6 1078.1 1031.2 969.4 907.6
852.8 807.4 773.6 759.6 795.1 916.3 1128 1412.2 1748.7 2117.9
2483.9 2837 3180.3 3522.1 4006 4494.6 4567.9 4244.6 3863.7 3416.6
2889.1 2290.2 1713.7 1143.5 656.5 262.7 0
748 825.7 922.5 1015.5 1077.1 1097.3 1075.2 1020.6 950.7 884.3
828.2 783.2 751.2 742 791 935.1 1173.7 1495.2 1885.1 2317.6
2747.5 3163.1 3569.2 3962.5 4477.5 4943.2 5002.9 4681.5 4239.7 3698.2
3087.3 2430.8 1787.6 1174.3 674 264.2 0
748 827 926 1020.6 1082 1100 1072.4 1009.9 932 860.9
803.7 759.1 728.8 724.4 786.9 953.9 1219.3 1578.2 2021.5 2517.3
3011.1 3489.2 3958 4402.9 4949.1 5391.8 5437.9 5118.4 4615.6 3979.7
3285.6 2571.4 1861.4 1205 691.5 265.7 0
748 826.4 928.6 1023 1083.9 1100.3 1069 1002.4 920.6 848.2
791.7 747.8 718.2 716.8 786.2 963.6 1242.1 1627 2104.3 2634.5
3170.4 3680.2 4185.2 4684.6 5253.6 5673.2 5677.5 5306.1 4719.9 3990.3
3232.4 2480.1 1714.5 1089.6 599.1 223 0
748 827 926 1020.6 1082 1100 1072.4 1009.9 932 860.9
803.7 759.1 728.8 724.4 786.9 953.9 1219.3 1578.2 2021.5 2517.3
3011.1 3489.2 3958 4402.9 4949.1 5391.8 5437.9 5118.4 4615.6 3979.7
3285.6 2571.4 1861.4 1205 691.5 265.7 0
748 825.7 922.5 1015.5 1077.1 1097.3 1075.2 1020.6 950.7 884.3
828.2 783.2 751.2 742 791 935.1 1173.7 1495.2 1885.1 2317.6
2747.5 3163.1 3569.2 3962.5 4477.5 4943.2 5002.9 4681.5 4239.7 3698.2
3087.3 2430.8 1787.6 1174.3 674 264.2 0
748 824.4 919 1010.5 1072.2 1094.6 1078.1 1031.2 969.4 907.6
852.8 807.4 773.6 759.6 795.1 916.3 1128 1412.2 1748.7 2117.9
2483.9 2837 3180.3 3522.1 4006 4494.6 4567.9 4244.6 3863.7 3416.6
2889.1 2290.2 1713.7 1143.5 656.5 262.7 0
748 821.8 913.2 1001.1 1061.2 1086.5 1077.8 1042.8 995.1 945.4
898.6 858.2 826.5 809.3 829.6 918.6 1088.7 1326.4 1611.3 1919.7
2228.4 2531.8 2840.7 3179.2 3681.5 4197.3 4190.1 3851 3511.7 3141.2
2674.9 2127.3 1590.8 1058.8 587 227.9 0
748 819.2 907.5 991.7 1050.1 1078.5 1077.5 1054.5 1020.7 983.1
944.4 909 879.5 859.1 864.2 920.8 1049.4 1240.7 1473.8 1721.5
1972.9 2226.6 2501.1 2836.3 3357 3900 3812.3 3457.3 3159.7 2865.7
2460.6 1964.4 1467.7 974.1 517.4 193.1 0
748 814.9 896.9 976.1 1031.8 1062 1067.1 1054.3 1034.4 1011.4
987.3 965.8 949.4 938.2 946.6 995.7 1105.1 1272.8 1488 1724.4
1972.4 2240.6 2555.6 2945.6 3492.7 3915.3 3753.7 3429.9 3147.4 2856.9
2427.9 1917.6 1409.6 909.1 462.1 162.3 0
748 810.6 886.3 960.5 1013.5 1045.5 1056.8 1054.1 1048 1039.6
1030.2 1022.6 1019.3 1017.3 1029 1070.6 1160.8 1304.9 1502.2 1727.2
1972 2254.6 2610.1 3054.9 3628.5 3930.6 3695 3402.4 3135.1 2848.1
2395.2 1870.8 1351.4 844.2 406.9 131.5 0
748 807.5 875.7 943.2 993 1023.3 1037.6 1041.2 1043.5 1045.5
1048.9 1056 1069 1085.4 1112.3 1168.7 1267.5 1410.7 1597.2 1819.7
2086.1 2392.9 2746.8 3129.3 3512.9 3614.8 3398.6 3120.5 2828.5 2496.2
2031 1530.9 1065.5 648.6 303.1 96.6 0
748 804.5 865 925.9 972.5 1001.1 1018.4 1028.2 1039 1051.5
1067.5 1089.3 1118.8 1153.5 1195.7 1266.7 1374.1 1516.5 1692.3 1912.2
2200.4 2531.2 2883.4 3203.7 3397.4 3299 3102.3 2838.6 2521.9 2144.4
1666.9 1191 779.5 453.1 199.4 61.7 0
